HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
>XYR 6000 Absolute
>XYR 6000 Analog
>XYR 6000 Discrete
>XYR 6000 Differential
>XYR 6000 Gauge
>XYR 6000 SmartCET
>XYR 6000 Temperature
>XYR 6000 Universal I/O
>XYR 6000 Position
Wireless Gauge Reader
Literature

XYR 6000 Wireless Transmitters
OneWireless XYR 6000 wireless transmitters enable customers to obtain data from remote and hazardous measurement locations, while maximizing uptime and data security. They are ISA100-ready, requiring just an over-the-air upgrade.

XYR 6000 Absolute
XYR 6000 absolute pressure transmitters, STAW94L, are used in a wide variety of applications as part of the Honeywell OneWireless solution
XYR 6000 Analog
XYR 6000 high level analog input transmitters, STIW600, accept current or voltage inputs to be wirelessly transmitted as part of the Honeywell OneWireless solution
XYR 6000 Discrete
XYR 6000 discrete input transmitters, STXW 500 are used to transmit the status of up to 3 contact switches
XYR 6000 Differential
XYR 6000 differential pressure transmitters, STDW924/930/974, are used in a wide variety of applications as part of the Honeywell OneWireless solution
XYR 6000 Gauge
XYR 6000 gauge pressure transmitters, STGW944/94L/974/97L/98L, are used in a wide variety of applications as part of the Honeywell OneWireless solution
XYR 6000 SmartCET
XYR 6000 SmartCET® transmitters, CETW6000M, dramatically reduces the cost of corrosion monitoring as part of the Honeywell OneWireless solution
XYR 6000 Temperature
XYR 6000 temperature transmitters, STTW400, are used in a wide variety of applications requiring thermocouple or RTD measurements as part of the Honeywell OneWireless solution
XYR 6000 Universal I/O
XYR 6000 Universal I/O Transmitters combine the ability to accept high level analog inputs, thermocouple or MV inputs and discrete inputs along with the ability to have a discrete output.
XYR 6000 Position
The OneWireless™ XYR™ 6000 Position Sensor allows remote, reliable valve position monitoring in a variety of applications to avoid the time and safety risk of manually monitoring valves in hazardous areas and remote installations.
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links

Learn the truth about wireless, visit www.thewirelessplant.com

Contact Support

Support Phone Numbers

Find an authorized distributor

ARC Whitepaper - Nucor and OneWireless

Video: ISA100