HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
>XYR 6000 Absolute
>XYR 6000 Analog
>XYR 6000 Discrete
>XYR 6000 Differential
>XYR 6000 Gauge
>XYR 6000 SmartCET
>XYR 6000 Temperature
>XYR 6000 Universal I/O
-Literature
-Manuals
-Software Downloads
>XYR 6000 Position
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > XYR 6000 Wireless Transmitters > XYR 6000 Universal I/O
 

XYR 6000 Universal I/O Transmitter

The XYR 6000 Universal I/O Transmitters (STUW700 and STUW701) are part of the Honeywell OneWireless product family. They allow a user to bring in high level analog inputs, thermocouple, milli-volt and discrete contact closure inputs wirelessly into their control system. The STUW701 transmitter also provides a discrete output that can be used to trigger an alarm or turn on/off a device. These devices can be used to convert these measurements into a wireless signal that is transmit to a gateway or to multiple communications nodes that form a managed, secure and redundant network.

Benefits:

  • The ability to mix and match multiple input types along with a discrete output in a single device reduces the cost of having to use multiple single function devices. This eliminates the installation and configuration costs of having more than one unit to do the job.
  • Enhances flexibility to monitor applications that have no access to power, that are remote or difficult to reach and that may require frequent reconfiguration
  • The faster data transmission rates ensure that the operators get the data they need in a timely manner and the ability to make the best decision to match their process needs.
  • Being ISA100.11a ready ensures that the transmitter can be easily upgraded to meet the requirements of the ISA100.11a standard without changing hardware.

Features:

  • Supports a total of three inputs which can be a combination of 1 to 3 high level analog inputs (0-20ma/4-20ma) or 1 to 2 thermocouple inputs or 1 to 2 discrete inputs or two inputs and a single discrete output (STUW701 model).
  • Wireless communications from the transmitters with configurable data transmission rates of 1, 5, 10 and 30 seconds
  • Transmitter power is supplied by two “D” size lithium batteries with an expected lifetime of up to ten years. 
  • Integration with Experion PKS and other control systems provides local measurement accuracy to the system level without adding typical A/D and D/A converter inaccuracies 
  • Transmitter range with the integral antenna is 1000’ (305 m) under ideal conditions with optional remote high gain antennas to increase the range.
  • Wireless System Gateways (WSG) provide the path to bring information into any control system wirelessly via OPC client or Modbus/TCP. 

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links
Contact Support