HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
>XYR 6000 Absolute
>XYR 6000 Analog
>XYR 6000 Discrete
>XYR 6000 Differential
>XYR 6000 Gauge
-Features
-Why Buy
-FAQs
-User Benefits by Role
-literature
-Manuals
-Software Downloads
>XYR 6000 SmartCET
>XYR 6000 Temperature
>XYR 6000 Universal I/O
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > XYR 6000 Wireless Transmitters > XYR 6000 Gauge
 
XYR 6000 Wireless Transmitter Gauge Pressure

Building upon the tremendously successful ST 3000 series transmitter line, Honeywell brings simple, safe and secure wireless technology to its measurement portfolio with the XYR 6000 Series Wireless Transmitters as part of Honeywell’s OneWireless solution.

XYR 6000 wireless transmitters enable customers to obtain data and create information from remote and hazardous measurement locations without the need to run wires, where running wire is cost prohibitive and/or the measurement is in a hazardous location. Without wires, transmitters can be installed and operational in minutes, quickly providing information back to your system.

Typical applications for the XYR 6000 GP transmitters include high-pressure measurement in boilers, fuel feeds and high-pressure reaction vessels in the petrochemical and hydrocarbon recovery industries – any location where accuracy and reliability are crucial to safe, economical operation.

Honeywell’s cost-effective XYR 6000 wireless GP transmitters lead the industry in reliability and stability:

  • Stability = +/-0.015% per year
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links
Contact Support