HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic
>XYR 5000 Analog Input
>XYR 5000 Base Radio
>XYR 5000 Base Radio Antenna
>XYR 5000 Differential
>XYR 5000 Dual Discrete
>XYR 5000 Gateway
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>XYR 5000 Temperature
>XYR 5000 Wireless Toolkit
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > XYR 5000 Wireless Transmitters > XYR 5000 Gateway
 

XYR 5000 Gateway For TDC/TPS System

Integrating an XYR 5000 database into the TPS system using the standard SI-FTA Modbus communication requires extensive effort, time, and investments by our TDC customers to perform the Modbus mapping and programming.  To eliminate these costs and frustrations Honeywell has developed a new Gateway and Gateway application (SI-FTA) that enables recognition of the XYR transmitters by the Honeywell TDC/TPS system.   Setup, receipt and presentation of data collected from the XYR Base Radio by the control system is completed with minimal effort. 

A custom SI-FTA module addresses the XYR Base Radio Modbus Interface and uploads the XYR’s database into the Control system so the TDC system for presentation and monitoring of the XYR transmitters remotely. XYR transmitters are wirelessly connected to the Base Radio.

XYR 5000 Gateway For TDC/TPS System

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links