HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic
>XYR 5000 Analog Input
>XYR 5000 Base Radio
>XYR 5000 Base Radio Antenna
>XYR 5000 Differential
>XYR 5000 Dual Discrete
>XYR 5000 Gateway
>XYR 5000 Temperature
>XYR 5000 Wireless Toolkit
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature

XYR 5000 Wireless Transmitters
Honeywell's award-winning XYR 5000 wireless transmitters deliver value beyond wiring savings, optimizing the plant with data previously unavailable to the control system.

XYR 5000 Absolute
Honeywell WG/A510 wireless transmitters cover a wide pressure range, and can be used to monitor a variety of processes and assets in hazardous and remote areas.
XYR 5000 Acoustic
Honeywell's WN571 acoustic transmitter is used to monitor applications that may generate high frequency noises when they malfunction. It can be configured to detect abnormal asset conditions and contains a built-in temperature sensor.
XYR 5000 Analog Input
Honeywell's WI550 Analog Input Field Transmitter is used to add wireless capabilities to new or existing analog transmitters, such as pressure, temperature, level, flow meters, pH meters or any device that has voltage (0-10 V) or current (4-20 mA) outputs.
XYR 5000 Base Radio
Honeywell's Wireless Base Radio (WBR) combines an RF transceiver and the interface to a SCADA, DCS or data acquisition device.
XYR 5000 Base Radio Antenna
The Wireless Base Radio (WBH) is part of the XYR 5000 family of wireless products. It combines an RF transceiver and the interface to a SCADA, DCS or data acquisition device.
XYR 5000 Differential
Honeywell's WD620 wireless transmitters can be set to operate in four modes: differential pressure, orifice flow, open channel flow and level.
XYR 5000 Dual Discrete
The WW591/592 Dual Discrete Input Field Transmitter is part of the XYR 5000 family of wireless products. It is used to transmit the status of contact switches.
XYR 5000 Gateway
Honeywell's Gateway enables recognition of the XYR transmitters by the Honeywell TDC/TPS system. Setup, receipt and presentation of data collected from the XYR Base Radio is completed with minimal effort.
XYR 5000 Temperature
The WT530 Temperature Transmitter is part of the XYR 5000 family of wireless products. These wireless temperature transmitters can be used to monitor a variety of processes in hazardous and remote areas.
XYR 5000 Wireless Toolkit
Honeywell's Wireless Management Toolkit is the services management software for the wireless product family, including XYR 5000 component management, process monitoring in real time and data acquisition.
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Honeywell Wireless

Learn more about Honeywell's industrial wireless solutions and multi-functional mesh network.

Related Links

Contact Support

Support Phone Numbers

Find an authorized distributor