HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic
>XYR 5000 Analog Input
>XYR 5000 Base Radio
>XYR 5000 Base Radio Antenna
>XYR 5000 Differential
>XYR 5000 Dual Discrete
>XYR 5000 Gateway
>XYR 5000 Temperature
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>XYR 5000 Wireless Toolkit
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > XYR 5000 Wireless Transmitters > XYR 5000 Temperature
 

XYR 5000 Wireless Temperature Transmitters Integrated Omni Directional Antenna

The WT530 Temperature Transmitter is part of the XYR 5000 family of wireless products. These transmitters are wireless temperature transmitters that can be used to monitor a variety of processes in hazardous and remote areas. Since there are no wires to run, the transmitter can be installed and operational in minutes, quickly providing information about the variable being monitored.

The Smart Response Manager allows the transmitter to adapt to changing process conditions, allowing greater visibility to process variation. Smart Response Manager allows the user to set thresholds which, when exceeded, cause the transmitter to increase sampling and data transmission rates. Optional discrete inputs are available for:

  • Monitoring process variables
  • Discrete monitoring at the base radio.

The transmitter combines an integrated temperature sensor, with a Radio Frequency (RF) transceiver that communicates in a digital protocol, using Frequency Hopping Spread Spectrum (FHSS). FHSS ensures data integrity by continually switching the carrier wave over a wide range of frequencies. Power is supplied by a C size 3.6 V lithium battery, with an expected lifetime of up to five years.

Honeywell XYR 5000 Wireless Temperature Transmitters Integrated Omni Directional Antenna

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links