HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic
>XYR 5000 Analog Input
>XYR 5000 Base Radio
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>XYR 5000 Base Radio Antenna
>XYR 5000 Differential
>XYR 5000 Dual Discrete
>XYR 5000 Gateway
>XYR 5000 Temperature
>XYR 5000 Wireless Toolkit
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > XYR 5000 Wireless Transmitters > XYR 5000 Base Radio
 

XYR 5000 Wireless Base Radio with Integrated Omni Directional Antenna

The Wireless Base Radio (WBR) is part of the XYR 5000 family of wireless products. It combines an RF transceiver and the interface to a SCADA, DCS, or data acquisition device. The WBR Radio Frequency (RF) transceiver communicates in a digital protocol, using Frequency Hopping Spread Spectrum (FHSS). FHSS ensures data integrity by continually switching the carrier wave over a wide range of frequencies. Each Wireless Base Radio can communicate with up to 50 field units. As part of its diagnostic capability, the Wireless Base Radio can identify and report field unit out of spec conditions, and low battery alarms. Multiple outputs are available. The Wireless Base Radio is easily configured using the local pushbuttons and display.

XYR 5000 Wireless Base Radio with Integrated Omni Directional Antenna

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links