HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic
>XYR 5000 Analog Input
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>XYR 5000 Base Radio
>XYR 5000 Base Radio Antenna
>XYR 5000 Differential
>XYR 5000 Dual Discrete
>XYR 5000 Gateway
>XYR 5000 Temperature
>XYR 5000 Wireless Toolkit
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > XYR 5000 Wireless Transmitters > XYR 5000 Analog Input
 

XYR 5000 Wireless Analog Input Transmitters with Integrated Omni or Yagi Antenna

The WI550 Analog Input Field Transmitter is part of the XYR 5000 family of wireless products. It is used to add wireless capabilities to new or existing analog transmitters, such as pressure, temperature, level, flow meters, pH meters, or any device that has voltage (0 – 10 V) or current (4 – 20 mA) outputs. The Smart Response Manager allows the transmitter to adapt to changing process conditions, allowing greater visibility to process variation. Smart Response Manager allows the user to set thresholds which, when exceeded, cause the transmitter to adjust sampling and data transmission rates. Optional discrete inputs are available for

  • Monitoring process variables
  • Discrete monitoring at the base radio.

The transmitter combines a high resolution signal conditioner, with a Radio Frequency (RF) transceiver that communicates in a digital protocol, using Frequency Hopping Spread Spectrum (FHSS). FHSS ensures data integrity by continually switching the carrier wave over a wide range of frequencies. Power is supplied by a C size 3.6 V lithium battery, with an expected lifetime of up to five years.

Honeywell XYR 5000 Wireless Analog Input Transmitters with Integrated Omni or Yagi Antenna

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links