HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic
>XYR 5000 Analog Input
>XYR 5000 Base Radio
>XYR 5000 Base Radio Antenna
>XYR 5000 Differential
>XYR 5000 Dual Discrete
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>XYR 5000 Gateway
>XYR 5000 Temperature
>XYR 5000 Wireless Toolkit
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > XYR 5000 Wireless Transmitters > XYR 5000 Dual Discrete
 
XYR 5000 Wireless Dual Discrete Input Transmitter with Integrated Omni or Yagi Antenna

The WW591/592 Dual Discrete Input Field Transmitter is part of the XYR 5000 family of wireless products. It is used to transmit the status of contact switches.

Each contact is sampled 11 times a second, and the contact state and transition data are broadcast to the base radio at user defined intervals. The Smart Response Manager allows the transmitter to adapt to changing process conditions, allowing greater visibility to process variation. Smart Response Manager allows the user to set thresholds which, when exceeded, cause the transmitter to adjust sampling and data transmission rates.

The transmitter combines two discrete inputs with a Radio Frequency (RF) transceiver that communicates in a digital protocol, using Frequency Hopping Spread Spectrum (FHSS). FHSS ensures data integrity by continually switching the carrier wave over a wide range of frequencies. Power is supplied by a C size 3.6 V lithium battery, with an expected lifetime of up to five years.

XYR 5000 Wireless Dual Discrete Input Transmitter with Integrated Omni or Yagi Antenna

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links