HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>XYR 5000 Analog Input
>XYR 5000 Base Radio
>XYR 5000 Base Radio Antenna
>XYR 5000 Differential
>XYR 5000 Dual Discrete
>XYR 5000 Gateway
>XYR 5000 Temperature
>XYR 5000 Wireless Toolkit
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > XYR 5000 Wireless Transmitters > XYR 5000 Acoustic
 
XYR 5000 Wireless Acoustic Transmitters

The WN571 Acoustic Transmitter is part of the XYR 5000 family of wireless products. It is used to monitor applications that may generate high frequency noises when they malfunction, such as pressure relief valves, steam traps, and compressor/pumps. The transmitter is acoustically coupled to the process equipment being measured, and can be configured to detect abnormal asset conditions. The unit also contains a built-in temperature sensor to monitor ambient temperature. The Smart Response Manager allows the transmitter to adapt to changing process conditions, allowing greater visibility to process variation. The Smart Response Manager allows the user to set thresholds which, when exceeded, cause the transmitter to automatically adjust sampling and data transmission rates.

The transmitter combines a reliable ultrasonic sensor, with a Radio Frequency (RF) transceiver that communicates in a digital protocol, using Frequency Hopping Spread Spectrum (FHSS). FHSS ensures data integrity by continually switching the carrier wave over a wide range of frequencies. Power is supplied by a C size 3.6 V lithium battery, with an expected lifetime of up to five years.

Honeywell XYR 5000 Wireless Acoustic Transmitters

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links