HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
>Megopak Thermocouples
>Non-Contact Sensor
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>Platinum RTDs
>Thermocouples w/ Protecting Tubes
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Temperature Sensors > Non-Contact Sensor
 

Radiamatic II Infrared Sensors

Honeywell’s infrared sensors are two-wire temperature transducers/transmitters for non-contact temperature measurement. These products represent the latest in innovative technology, integrating exclusive, advanced electronic design with optical and mechanical precision. The design from concept to finish is based on simplicity of installation and maintenance. The sensors, with their matchless array of options and accessories, demonstrate Honeywell’s continuing leadership in temperature measuring technology.

Completely self-contained, these sensors can be used as true two-wire temperature transducer/transmitters which produce a standard 4-20mA linear output. Powered by its current loop, each sensor is completely compatible with any existing instrumentation for recording or process control. A rugged, stainless steel housing, small and lightweight, make the sensors suitable for many applications which used to be the exclusive domain of contact type temperature transmitters, such as thermocouples, resistance thermometers, etc. To insure minimum maintenance and utmost reliability, the sensors have absolutely no moving parts. When contained within its companion cooling jacket and air purge assembly, each sensor can withstand the most punishing industrial conditions.

These sensors have universal application in virtually any type of industry. Typical application areas where infrared has successfully been used include cement, ceramics, chemicals, food, glass, heat treating, metals, paper, plastics, power, printing, petrochemicals, robotics, rubber, semiconductors, textiles and vacuum systems.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links