HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
>Megopak Thermocouples
>Non-Contact Sensor
>Platinum RTDs
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>Thermocouples w/ Protecting Tubes
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > Temperature Sensors > Platinum RTDs
 
Platinum Resistance Temperature Detectors (RTDs)

A variety of detector assemblies, including plain, general purpose and spring-loaded types, are available to meet different mounting requirements. 

Spring-loaded assembly ensures positive metal to metal contact between bulbs and well, providing improved heat transfer and vibration endurance. The bulb is easily installed or moved through the head without disconnecting head or well.

To reduce the effect of lead wire resistance between the RTD and instrument, platinum RTD assemblies are always supplied for use in three-wire (copper) systems but can be used in a two-wire manner if the application permits.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links