HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
>MC Toolkit
>Smart Field Communicator
>Smartline Configuration Toolkit
>STT170 Smart Temp
>STT17C Configuration Toolkit
>STT250 Smart Temp
>STT350 Smart Temp
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>STT800 Transmitter Probe Assemblies
>Legacy Products
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Transmitters, Temperature > STT350 Smart Temp
 

STT350 Smart Temperature Transmitter

STT350 is Honeywell’s high-performance smart temperature transmitter. The output is transmitted in either an analog 4-20mA format or Honeywell’s DE protocol format for digital integration with the Honeywell TPS control system. Select the analog or digital output format through the Smart Field Communicator (SFC), the common handheld operator interface for our Smartline™ transmitters, or with the PC-based SCT 3000 (Smart Configuration Toolkit). All configuration, operation and communication functions are implemented remotely from the TPS consoles or through the SFC or SCT.           

STT350 transmitters are suitable for new installations as well as replacements for any conventional or smart temperature transmitters in use today. The transmitter’s memory contains the characteristics of the RTD and thermocouple temperature sensors most commonly used. You can easily use the handheld or PC tool to configure the transmitter for any of these sensors.       

Accuracies stated in the performance specifications below are available by selecting the sensor type and range (i.e. without user calibration). Calibration of the LRV/URV end points will typically improve accuracy up to two times. Sensor errors can be minimized by calibration to the specific sensor either by setting it at the LRV/URV temperatures or by simulation of the known values.

Additionally, all units pass through environmental stress screening by fast cycling between -40 degrees Celsius and 85 degrees Celsius to ensure maximum product reliability. During this process the ambient temperature coefficients are determined for each unit and burned into memory to ensure temperature compensation over a wide range of operating conditions.

Configuration adjustments and diagnostics checks can be made either locally or remotely from anywhere along the signal wires. This saves time during commissioning, startup and maintenance activities.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links