HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
>MC Toolkit
>Smart Field Communicator
>Smartline Configuration Toolkit
>STT170 Smart Temp
>STT17C Configuration Toolkit
>STT250 Smart Temp
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>STT350 Smart Temp
>STT800 Transmitter Probe Assemblies
>Legacy Products
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Transmitters, Temperature > STT250 Smart Temp
 

STT250 Smart Temperature Transmitter

Honeywell’s STT 3000 family of microprocessor-based smart temperature transmitters includes the STT250 and the STT350 offering high performance and advanced functionality.
 
The STT250 units offer competitive performance in a more compact module and with a wider range of smart communications protocols.

STT250 can be supplied complete with thermocouple or RTD sensors and with any of a wide range of thermowells. The sensors are of Mineral Insulated (MI) construction with lengths of up to two meters available. For the direct head mount installation the sensor is supplied with a mounting plate for STT250 module attachment and fixing screws to provide the spring loaded attachment to the housing. For EEx d IIC T6 applications a flame trap is included between the sensor and sensor entry of the housing.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links