HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
>MC Toolkit
>Smart Field Communicator
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>Smartline Configuration Toolkit
>STT170 Smart Temp
>STT17C Configuration Toolkit
>STT250 Smart Temp
>STT350 Smart Temp
>STT800 Transmitter Probe Assemblies
>Legacy Products
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > Transmitters, Temperature > Smart Field Communicator
 
Smart Field Communicator (SFC) Model STS103

The handheld Smart Field Communicator (SFC) is a battery-powered device which establishes secure two-way communications between Honeywell Smart Transmitters and the user over the existing signal lines.

The SFC is extremely useful for simplifying maintenance by providing access to field devices without a trip to the field.

When the SFC is connected to the transmitter signal lines at an accessible location anywhere from the control room to the transmitter, the operator can send and receive data from the transmitter’s microprocessor.

The SFC is in an impact-resistant housing and comes with test leads, a weather-proof carrying case, a Ni-Cd rechargeable battery pack and a battery charger.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links