The DPR250 is an exceptionally priced, high-performance 250mm strip chart recorder that can monitor up to 64 analog inputs and record up to 32 inputs. The DPR250 recorder offers capabilities such as:
The DPR250 is easily configured in any of five languages via the faceplate keys or a PC with the Honeywell DPR configuration software.