HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
>MC Toolkit
>RMA3000
>Smartline Configuration Toolkit
>Smart Field Communicator
>ST 3000 Series 100 - Absolute
>ST 3000 Series 100 - DP
>ST 3000 Series 100 Flange
>ST 3000 Series 100 Gauge
>ST 3000 Series 100 In-Line
>ST 3000 Series 100 Remote Seals
>ST3000 Series 100 Temperature
>ST 3000 Series 900 Absolute
>ST 3000 Series 900 DP
>ST 3000 Series 900 DP/GP
>ST 3000 Series 900 Flange
>ST 3000 Series 900 Flush Mount
>ST 3000 Series 900 Gauge
>ST 3000 Series 900 Seals
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
>Legacy Products
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Transmitters, Pressure > ST 3000 Series 900 Seals
 

ST 3000® Smart Pressure Transmitter, Series 900 Remote Seal Models

In 1983, Honeywell introduced the first smart pressure transmitter― the ST 3000®. In 1989, Honeywell launched the first all-digital, bi-directional protocol for smart field devices. The ST 3000 Series 900 Remote Seal Transmitters continue to bring proven smart technology to a wide spectrum of pressure measurement applications. For applications in which the transmitter must be mounted remotely from the process, Honeywell offers the remote seal line of gauge, absolute and differential pressure transmitters. Typical applications include level measurement in pressurized vessels in the chemical and hydrocarbon processing industries. A second application is flow measurement for slurries and high viscosity fluids in the chemical industry. Honeywell remote seal transmitters are available with secondary fill fluids for corrosive or high temperature process fluids.

All ST 3000 transmitters can provide a 4-20 mA output, Honeywell Digitally Enhanced (DE) output, HART output or FOUNDATION™ Fieldbus output. When digitally integrated with Honeywell’s Experion® Process Knowledge System, ST 3000 instruments provide a more accurate process variable as well as advanced diagnostics.

Honeywell’s cost-effective ST 3000 S900 transmitters lead the industry in reliability and stability: 

  • Stability = +/-0.01% per year
  • Reliability = 470 years MTBF

ST 3000 Series 900 Remote Seals

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links