HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
>MC Toolkit
>RMA3000
>Smartline Configuration Toolkit
>Smart Field Communicator
>ST 3000 Series 100 - Absolute
>ST 3000 Series 100 - DP
>ST 3000 Series 100 Flange
>ST 3000 Series 100 Gauge
>ST 3000 Series 100 In-Line
>ST 3000 Series 100 Remote Seals
>ST3000 Series 100 Temperature
>ST 3000 Series 900 Absolute
>ST 3000 Series 900 DP
>ST 3000 Series 900 DP/GP
>ST 3000 Series 900 Flange
>ST 3000 Series 900 Flush Mount
>ST 3000 Series 900 Gauge
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
>ST 3000 Series 900 Seals
>Legacy Products
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > Transmitters, Pressure > ST 3000 Series 900 Gauge
 
ST 3000® Smart Pressure Transmitter, Series 900 Gauge Pressure Models

In 1983, Honeywell introduced the first smart pressure transmitter― the ST 3000®. In 1989, Honeywell launched the first all-digital, bi-directional protocol for smart field devices. ST 3000 Series 900 gauge pressure transmitters continue to bring proven smart technology to a wide spectrum of pressure measurement applications. Typical applications include high-pressure measurement in boilers, fuel feeds, and high-pressure reaction vessels in the petrochemical and hydrocarbon recovery industries – any location where accuracy and reliability are crucial to safe, economical operation. As with the rest of the line of Honeywell transmitters, the in-line transmitters offer the ability to be installed in a wide variety of hazardous environments for accurate repeatable pressure measurement.

All ST 3000 transmitters can provide a 4-20 mA output, Honeywell Digitally Enhanced (DE) output, HART output or FOUNDATION™ Fieldbus output. When digitally integrated with Honeywell’s Experion® Process Knowledge System, ST 3000 instruments provide a more accurate process variable as well as advanced diagnostics.

Honeywell’s cost-effective ST 3000 S900 transmitters lead the industry in reliability and stability:

  • Stability = +/-0.01% per year
  • Reliability = 470 years MTBF

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links