HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
>MC Toolkit
>RMA3000
>Smartline Configuration Toolkit
>Smart Field Communicator
>ST 3000 Series 100 - Absolute
>ST 3000 Series 100 - DP
>ST 3000 Series 100 Flange
>ST 3000 Series 100 Gauge
>ST 3000 Series 100 In-Line
>ST 3000 Series 100 Remote Seals
>ST3000 Series 100 Temperature
>ST 3000 Series 900 Absolute
>ST 3000 Series 900 DP
>ST 3000 Series 900 DP/GP
>ST 3000 Series 900 Flange
>ST 3000 Series 900 Flush Mount
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
>ST 3000 Series 900 Gauge
>ST 3000 Series 900 Seals
>Legacy Products
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > Transmitters, Pressure > ST 3000 Series 900 Flush Mount
 
ST 3000® Smart Pressure Transmitter, Series 900 Flush Mount Model

In 1983, Honeywell introduced the first smart pressure transmitter― the ST 3000®. In 1989, Honeywell launched the first all-digital, bi-directional protocol for smart field devices. ST 3000 Series 900 pressure transmitters continue to bring proven smart technology to a wide spectrum of pressure measurement applications.

Honeywell offers the STG93P transmitter for direct insertion in processes with the use of a 1” sleeve, welded into the process line. The primary application is pressure measurement in the head box of pulp and paper plants. The flush mount capability eliminates the possibility of clogging while the insertion design makes transmitter change out rapid and trouble-free. The STG93P transmitter is available in ranges from 0-5 to 0-100 psig and can be installed in a variety of hazardous locations.

All ST 3000 transmitters can provide a 4-20 mA output, Honeywell Digitally Enhanced (DE) output, HART output or FOUNDATION™ Fieldbus output. When digitally integrated with Honeywell’s Experion® Process Knowledge System, ST 3000 instruments provide a more accurate process variable as well as advanced diagnostics.

Honeywell’s cost-effective ST 3000 S900 transmitters lead the industry in reliability and stability:

  • Stability = +/-0.01% per year
  • Reliability = 470 years MTBF
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links