HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
>MC Toolkit
>RMA3000
>Smartline Configuration Toolkit
>Smart Field Communicator
>ST 3000 Series 100 - Absolute
>ST 3000 Series 100 - DP
>ST 3000 Series 100 Flange
>ST 3000 Series 100 Gauge
>ST 3000 Series 100 In-Line
>ST 3000 Series 100 Remote Seals
>ST3000 Series 100 Temperature
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
>ST 3000 Series 900 Absolute
>ST 3000 Series 900 DP
>ST 3000 Series 900 DP/GP
>ST 3000 Series 900 Flange
>ST 3000 Series 900 Flush Mount
>ST 3000 Series 900 Gauge
>ST 3000 Series 900 Seals
>Legacy Products
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > Transmitters, Pressure > ST3000 Series 100 Temperature
 
ST 3000 Smart Pressure Transmitter, Series 100 High Temperature GP Models

In 1983, Honeywell introduced the first Smart Pressure Transmitter― the ST 3000®. In 1989, Honeywell launched the first all digital, bi-directional protocol for smart field devices. Today, Honeywell transmitters demonstrate proven reliability in hundreds on installations in a wide variety of industries and applications. For applications requiring direct connection to processes requiring small flange, small sanitary connections or 1/2” NPT, Honeywell offers the STG14T transmitter. Applications include gauge pressure for reaction vessels in the chemical industry as well as level applications in both the chemical and hydro-carbon processing industries with a relatively high process temperature of 302F  (150C).  Applications for the food and pharmaceutical industries typically use sanitary connections and M-20 fill fluid.

All ST 3000 transmitters can provide a 4-20 mA output, Honeywell Digitally Enhanced (DE) output, HART* output, or FOUNDATION™ Fieldbus output. When digitally integrated with Honeywell’s Process Knowledge System™, EXPERION PKS™, ST 3000 instruments provide a more accurate process variable as well as advanced diagnostics.

Honeywell’s high-performance ST 3000 S100 transmitters lead the industry in:

  • Accuracy
  • Stability
  • Reliability
  • Rangeability
  • Warranty

Includes Lifetime Transmitters:

  • Accuracy = +/-0.0375%
  • Stability = +/-0.01% per year
  • Reliability = 470 years MTBF
  • Rangeability = 400 to 1
  • Lifetime Warranty = 15 years
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links
Contact Support