In 1983, Honeywell introduced the first smart gauge transmitter, the ST 3000®. In 1989, Honeywell launched the first all digital, bidirectional protocol for smart field devices. Today, its ST 3000 Series 100 in-line transmitters continue to bring proven smart technology to a wide spectrum of measurement applications. These transmitters are screwed directly onto a ½” male NPT nipple. Typical applications include high-pressure measurement in boilers, fuel feeds and high-pressure reaction vessels in the petrochemical and hydrocarbon recovery industries in any location where accuracy and reliability are crucial to safe, economical operation. Honeywell’s in-line transmitters can be installed in a wide variety of hazardous environments for accurate, repeatable pressure measurement.
All ST 3000 transmitters can provide a 4-20 mA output, Honeywell Digitally Enhanced (DE) output, HART output or FOUNDATION Fieldbus output when digitally integrated with Honeywell’s Experion® Process Knowledge System.
Honeywell’s high-performance ST 3000 S100 transmitters lead the industry in:
Includes Lifetime Transmitters: