In 1983, Honeywell introduced the first smart pressure transmitter, the ST 3000®. In 1989, Honeywell launched the first all digital, bidirectional protocol for smart field devices. Today, its ST 3000 Series 100 pressure transmitters continue to bring proven smart technology to a wide spectrum of measurement applications. For applications requiring direct connection to processes requiring small flange, small sanitary connections or 1/2” NPT, Honeywell offers the STG14T transmitter. Applications include gauge pressure for reaction vessels in the chemical industry as well as level applications in both the chemical and hydrocarbon processing industries with a relatively high process temperature of 302 degrees Fahrenheit/150 degrees Celsius. Applications for the food and pharmaceutical industries typically use sanitary connections and M-20 fill fluid.
All ST 3000 transmitters can provide a 4-20 mA output, Honeywell Digitally Enhanced (DE) output, HART output or FOUNDATION Fieldbus output when digitally integrated with Honeywell’s Experion® Process Knowledge System.
Honeywell’s high-performance ST 3000 S100 transmitters lead the industry in:
Includes Lifetime Transmitters: