The Multitrend SX Electronic Data Recorder represents the latest in recording technology by providing the ability to capture continuous and batch data electronically, making the analysis of the data easier and faster in addition to being more reliable. The data is recorded in a secure digital format, eliminating interpolation errors that can arise from transposing the data from a chart to a spreadsheet for analysis. With a paperless recorder, the data is easily exported to a spreadsheet program like Excel for further analysis. The paperless solution also provides a graphical display which adds to the capability to quickly understand what is happening in the process, unlike paper recorders, which generally use either scales or digital displays for displaying the process variables.
The Honeywell X-Series paperless recorders provide features that help users with their unique data acquisition problems. Features like the AMS2750 Process Recording and Report Generation provides documentation that can be used to show compliance to the process specifications when being audited by Nadcap. The Installation Qualification/Operational Qualification (IQ/OQ) protocol function helps pharmaceutical users with their process validation needs. Other functions like Concurrent Batch recording allows user to record up to six different batch records and the Reports function allows users to get preformatted reports directly from the recorder.