HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
>7773/7773D Flow & Immersion Mounting
>7774/7774D Insertion Removal Mounting
>7777/7777D Immersion/In-Line Glass Mounting
>7777DVP Immersion/In-Line Mounting
>7794DVP Sanitary Durafet III Mounting
>HB Series Ruggedized Electrodes
>Transmitter - APT2000PH
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
-Employee Only
>Analyzer - APT4000PH
>DirectLine DL421 pH Transmitter
>DirectLine DL422 ORP Transmitter
>DirectLine DL1000 Durafet Mountings
>DirectLine DL2000 Meredian Glass Mountings
>DirectLine DL3000 ORP Mountings
>Durafet non-Glass pH Sensor
>HPW7000 HiPurity pH Measurement System
>TL1000 Durafet II Twist Lock Mounting
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > pH-ORP > Transmitter - APT2000PH
 

APT2000PH Intrinsically Safe ph/ORP Transmitter

The Analytical Process Analyzer (APT) 2000 series offers the widest available selection of advanced features in a reliable and economical instrument. The advanced features of the APT4000 analyzer guarantee complete reliability. The APT2000 continuously monitors sensor and analyzer electronics and immediately displays diagnostic information at the onset of a problem. If an error or diagnostic is found, the analyzer will indicate the appropriate error code or pictograph, blink a red LED and adjust the error current to 22 mA if desired. A manual loop-back check is available to test the integrity of the 4-20 mA output.

APT2000 has a large front display for quick recognition of process parameters and diagnostics even at a distance. Only the APT2000 employs visual feedback to reduce setup and maintenance times and to minimize errors made during calibrations. Visual feedback refers to pictograph type characters that appear on the display both to prompt and respond to operator and process changes. Pictograph type characters also appear during problem conditions to report diagnostics for easy troubleshooting. There is even a Sensoface pictograph that provides constant feedback to the operator on whether or not there is a problem with the sensor when used with Honeywell’s Meredian glass pH/ORP electrodes. These easily learned and recognized symbols make the APT2000 an easy-to-use instrument in any language.

The APT2000PH transmitter is a two-wire 24-volt device that continuously measures pH or ORP in industrial processes including chemical, pharmaceutical, petrochemical, pulp and paper, and wastewater. The APT2000’s water and corrosion-resistant, IP65-rated enclosure is specifically designed to meet the measurement needs of intrinsically safe, non-incendive (Class 1, Division 1) and general purpose areas. Honeywell pH or ORP sensors, even alternate electrodes, can be used as input to the transmitter. A 4-20 mA output is standard on the APT2000PH. For bi-directional remote monitoring/control of the process, the HART communications protocol is available as an option.

Calibration is easy with automatic buffer recognition, utilizing a variety of buffer standards recognized worldwide. Foolproof calibrations are ensured with special on-board diagnostics that monitor the step-by-step progress of each calibration. Simple messages with pictographs provide feedback on the status of the calibration. Manual one or two-point calibrations can also be performed for complete flexibility.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links