HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
>7773/7773D Flow & Immersion Mounting
>7774/7774D Insertion Removal Mounting
>7777/7777D Immersion/In-Line Glass Mounting
>7777DVP Immersion/In-Line Mounting
>7794DVP Sanitary Durafet III Mounting
>HB Series Ruggedized Electrodes
>Transmitter - APT2000PH
>Analyzer - APT4000PH
>DirectLine DL421 pH Transmitter
>DirectLine DL422 ORP Transmitter
>DirectLine DL1000 Durafet Mountings
>DirectLine DL2000 Meredian Glass Mountings
>DirectLine DL3000 ORP Mountings
>Durafet non-Glass pH Sensor
>HPW7000 HiPurity pH Measurement System
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>TL1000 Durafet II Twist Lock Mounting
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > pH-ORP > HPW7000 HiPurity pH Measurement System
 

HPW7000 HiPurity pH Measurement System

The HPW7000 HiPurity Water pH Measurement System is an electrode mounting assembly designed specifically for the difficult pH measurement in high-purity water applications. The special flow chamber and electrode mounting simplifies installation and calibration while providing a pH measurement that is unsurpassed in accuracy and stability.

The HPW7000 combines a specially designed stainless steel flow chamber with a measuring/reference electrode system and integral temperature sensor/solution ground. This mounting assembly provides accurate and stable pH measurement in low conductivity (<10 mmho/cm) water.

The specially designed flow chamber optimizes the sample flow volume and creates the proper flow and mixing patterns to make the most accurate and stable pH measurement. The flow chamber cover is keyed and the electrode position is fixed so that the user will continue to get the same superior measurement results every time a calibration or replacement is done. A quick opening clamp holds the electrodes in place in the flow chamber. Removing and reinstalling the electrodes for calibration is quick and easy with this clamp mechanism.

A flowing reference electrode is used to provide high accuracy and minimize calibration offset errors. A new flowing reference electrode design uses less electrolyte and does not require a large head pressure. This makes the mounting more compact in water sample panels where space is at a premium. Electrode cables of up to 36 feet eliminate the need for mounting preamplifiers on the assembly. All electrode terminations are internal to the analyzer and are protected by the analyzer case. The electrode cables are all shielded to reduce the susceptibility to noise and make the measurement more stable.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links