HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
>7773/7773D Flow & Immersion Mounting
>7774/7774D Insertion Removal Mounting
>7777/7777D Immersion/In-Line Glass Mounting
>7777DVP Immersion/In-Line Mounting
>7794DVP Sanitary Durafet III Mounting
>HB Series Ruggedized Electrodes
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
>Transmitter - APT2000PH
>Analyzer - APT4000PH
>DirectLine DL421 pH Transmitter
>DirectLine DL422 ORP Transmitter
>DirectLine DL1000 Durafet Mountings
>DirectLine DL2000 Meredian Glass Mountings
>DirectLine DL3000 ORP Mountings
>Durafet non-Glass pH Sensor
>HPW7000 HiPurity pH Measurement System
>TL1000 Durafet II Twist Lock Mounting
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > pH-ORP > HB Series Ruggedized Electrodes
 

HB Series pH/ORP Electrodes

Honeywell’s HB Series of electrode mountings are designed for high temperature, high pressure and harsh chemical applications.

The HB Series electrodes offer the unique Axial Ion Path (patented by Barben Analyzer Technology) reference technology. 

  • Axial Ion Pathways prevent poisoning
  • Axial Ion Path sealing rings prevent internal plugging and insure against internal leaks
  • Glass breakage and leak pathways during manufacture eliminated - no more DOA sensors
  • Complete filling of reference body allows extreme temperature and pressure tolerance
  • Non-polymerized electrolyte insures compatibility with all chemistries
  • Large-area, liquid junction slows the buildup of coatings and reduces sensor drift
  • Long life in both low and high pH applications

The HB Series of electrodes has three designs:

  • HB546 is designed for threaded in-line or submerged operations. The HB546 is designed with 3/4" MNPT threaded nose for installation into process, sample line or automatic cleaning system.  The insertion depth user specifiable to ensure the sensor will fit into the process.
  • HB547 is designed for use with specified ball valve assemblies. The electrode is available with 1” MNPT Wrench-tite, or 1-1/4” MNPT Hand-tite compression fittings.
  • HB551 is designed for use as a quick change sensor. 1” MNPT threaded adapter for installation into process, sample line or automatic cleaning system. The HB551 sensor comes with a nut-loc retainer for quick removal and replacement.

The HB Series of electrodes join Honeywell’s industry-proven Meredian glass pH electrodes and Durafet ISFET (glass-free) pH electrodes to offer a complete solution for all pH needs.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links