HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
>7773/7773D Flow & Immersion Mounting
>7774/7774D Insertion Removal Mounting
>7777/7777D Immersion/In-Line Glass Mounting
>7777DVP Immersion/In-Line Mounting
>7794DVP Sanitary Durafet III Mounting
>HB Series Ruggedized Electrodes
>Transmitter - APT2000PH
>Analyzer - APT4000PH
>DirectLine DL421 pH Transmitter
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
-Employee Only
>DirectLine DL422 ORP Transmitter
>DirectLine DL1000 Durafet Mountings
>DirectLine DL2000 Meredian Glass Mountings
>DirectLine DL3000 ORP Mountings
>Durafet non-Glass pH Sensor
>HPW7000 HiPurity pH Measurement System
>TL1000 Durafet II Twist Lock Mounting
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > pH-ORP > DirectLine DL421 pH Transmitter
 

DL421 pH Transmitter

Honeywell DL421 pH Transmitter

Honeywell’s DirectLine® transmitter modules are the next generation family of analytical transmitters.  Unique architecture in the DirectLine transmitters combines the latest in microelectronics technology with the proven performance of Honeywell’s unique sensing technologies; providing unequaled savings during installation, startup operation, and maintenance.  For pH, the DirectLine transmitter modules can be mounted integrally or remotely with the Meredian II, Durafet II and Durafet III pH electrodes.

The DirectLine architecture consists of an electronics transmitter module and a sensor which may be mounted integral to the transmitter or remotely eliminating the need and added cost of a separate analyzer or transmitter. The transmitter modules are intrinsically safe, in a weatherproof, corrosion-resistant sealed composite enclosure.   

Completing the system is a unique Honeywell sensor connected to the sensor side of the transmitter and a 4-20 mA weatherproof output cable on the power/output side. The transmitter is designed for outside use in harsh environments where moisture, dust, and chemical attack may be present.  For submersion or special mounting applications, a remote mounting option is available which connects the electronics module to the pH electrode via a cable. The module can be mounted on a 2" pipe, wall or DIN rail.

Signal output of the DirectLine transmitter is a standard 4-20mA dc output proportional to pH. This signal may be connected to any host monitor or control device that accepts 4-20 mA loop powered inputs including:

  • Single loop Honeywell or competitive controllers
  • Honeywell’s HC900 modular control systems
  • PLCs with analog inputs
  • DCS systems
  • Honeywell’s Trendview data acquisitions systems

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links