HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
>7773/7773D Flow & Immersion Mounting
>7774/7774D Insertion Removal Mounting
>7777/7777D Immersion/In-Line Glass Mounting
>7777DVP Immersion/In-Line Mounting
>7794DVP Sanitary Durafet III Mounting
>HB Series Ruggedized Electrodes
>Transmitter - APT2000PH
>Analyzer - APT4000PH
>DirectLine DL421 pH Transmitter
>DirectLine DL422 ORP Transmitter
>DirectLine DL1000 Durafet Mountings
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
-Employee Only
>DirectLine DL2000 Meredian Glass Mountings
>DirectLine DL3000 ORP Mountings
>Durafet non-Glass pH Sensor
>HPW7000 HiPurity pH Measurement System
>TL1000 Durafet II Twist Lock Mounting
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > pH-ORP > DirectLine DL1000 Durafet Mountings
 

DL1000 Durafet® Mountings for DirectLine Sensor Modules

Honeywell DL1000 Durafet Mountings for DirectLine Sensor Modules

Durafet® electrodes feature state-of- the- art pH measurement technology, using an ISFET (Ion Sensitive Field Effect Transistor) sensing element. This virtually unbreakable, industrial solid-state pH electrode provides especially fast response for improved product quality. Durafet sensors produce a direct low impedance pH signal for outstanding reliability even at low temperatures and with no sodium error or ORP interference.

The Durafet pH electrode incorporates a replaceable reference junction frit and gel, assuring long life even in the most highly fouling applications.

Process connectivity is made easy by using different styles of mounting options. These include accessories that allow for installation of the electrodes directly into the process pipework, insertion and removal of the electrode without the need to stop the process, and a ¾” NPT thread on the electrode facilitates connection to immersion pipework. 

The electrode is a combination type, incorporating the measuring ISFET, reference electrode and an NTC 8.5KOhm temperature compensator all within a 1” diameter electrode body. The electrode material of construction and all wetted parts can be installed the same process environments as glass pH electrodes with the added advantage of:

  • Faster speed of response to changes of process pH (up to 10 times faster).
  • Replacement reference electrolyte
  • No Sodium Ion interference.
  • More rugged and durable than glass.

DL1000 pH electrode in combination with DL421 pH transmitter, either directly or remotely mounted offer an ideal end user solution to on – line pH measurement. Installation, maintenance and performance cost savings are assured.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links