HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
>7773/7773D Flow & Immersion Mounting
>7774/7774D Insertion Removal Mounting
>7777/7777D Immersion/In-Line Glass Mounting
>7777DVP Immersion/In-Line Mounting
>7794DVP Sanitary Durafet III Mounting
>HB Series Ruggedized Electrodes
>Transmitter - APT2000PH
>Analyzer - APT4000PH
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
-Employee Only
>DirectLine DL421 pH Transmitter
>DirectLine DL422 ORP Transmitter
>DirectLine DL1000 Durafet Mountings
>DirectLine DL2000 Meredian Glass Mountings
>DirectLine DL3000 ORP Mountings
>Durafet non-Glass pH Sensor
>HPW7000 HiPurity pH Measurement System
>TL1000 Durafet II Twist Lock Mounting
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > pH-ORP > Analyzer - APT4000PH
 

APT4000 pH/ORP Analyzer

The Honeywell Analytical Process Analyzer (APT) 4000 Series offers the widest available selection of advanced features in a reliable and economical instrument. The advanced features of the APT4000 analyzer guarantee complete reliability. The APT4000 continuously monitors sensor and analyzer electronics and immediately displays diagnostic information at the onset of a problem. If an error is found, the analyzer will indicate the appropriate error code or pictograph, blink a red LED and adjust the error current to 22 mA if desired. A manual loop-back check is available to test the integrity of the 4-20 mA output.

APT4000 has a large front display for quick recognition of process parameters and diagnostics even at a distance. Only the APT4000 employs visual feedback to quicken setup and maintenance times and to minimize errors made during calibrations. Visual feedback refers to pictograph type characters that appear on the display both to prompt and respond to operator and process changes. Pictograph type characters also appear during problem conditions to report diagnostics for easy troubleshooting. The Sensoface pictograph provides constant feedback to the operator on whether or not there is a problem with the cell. These easily learned and recognized symbols make the APT4000 an easy-to-use instrument in any language.

The APT4000 pH/ORP analyzer continuously measures pH or ORP in industrial processes including chemical, pharmaceutical, petrochemical, pulp and paper, and wastewater. The APT4000’s NEMA 4X/IP65-rated enclosure is specifically designed to meet the measurement needs of Class I, Div. 2 (non-incendive) and general purpose areas. The analyzer can be used with Honeywell pH or ORP sensors, or a wide variety of compatible electrodes. The analyzer has a universal (20-253 V ac/dc, 45-65 Hz) power supply with one 4-20 mA output, two high/low alarm relays, and an extra relay which can be designated for diagnostic or wash capabilities. Area certification for the APT4000 is FM Class I, Div. 2, Groups A-D (non-incendive). Each analyzer comes standard with CE.


The inputs to the APT4000 pH/ORP include the Honeywell Durafet® II non-glass pH electrode (with the
Honeywell cap adapter cable), Meredian® II glass pH electrodes or Meredian® I metallic ORP electrodes. In addition, a wide variety of other compatible pH and ORP electrodes can be used with the APT4000.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links