HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
>7773/7773D Flow & Immersion Mounting
>7774/7774D Insertion Removal Mounting
>7777/7777D Immersion/In-Line Glass Mounting
>7777DVP Immersion/In-Line Mounting
>7794DVP Sanitary Durafet III Mounting
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
-Employee Only
>HB Series Ruggedized Electrodes
>Transmitter - APT2000PH
>Analyzer - APT4000PH
>DirectLine DL421 pH Transmitter
>DirectLine DL422 ORP Transmitter
>DirectLine DL1000 Durafet Mountings
>DirectLine DL2000 Meredian Glass Mountings
>DirectLine DL3000 ORP Mountings
>Durafet non-Glass pH Sensor
>HPW7000 HiPurity pH Measurement System
>TL1000 Durafet II Twist Lock Mounting
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > pH-ORP > 7794DVP Sanitary Durafet III Mounting
 

7794DVP Sanitary Durafet III pH Mountings

Honeywell defines state-of-the-art pH measurement with the Durafet pH electrode, a non-glass, unbreakable, Ion Sensitive Field Effect Transistor (ISFET)-based pH sensor. This industry proven pH electrode, with over 14 years of application experience, provides fast, accurate and dependable pH measurement in the most demanding applications. The Durafet electrodes include a connector, enabling easy and reliable electrode replacement without twisting of cables.

The Sanitary Durafet® III electrode is designed to meet 3-A Sanitary Standards. Solid state ISFET technology eliminates the conventional, fragile glass pH sensor. The unbreakable pH sensor can be inserted directly into the process without the fear of product contamination. pH measurement can be online and continuous—no time-consuming grab sampling is necessary. This pH electrode design, with over 12 years of industry-proven application experience, provides fast, accurate and dependable pH measurement in the most demanding food and dairy applications.

The Sanitary Durafet III pH electrode has an integral, tri-clamp flange for easy mounting in the process. The Sanitary Durafet III is available in 1 ½”, 2” and 3” flange sizes. Cable options are available for remote mounting to the innovative Honeywell DirectLine® Sensor Module. It is also available with the Cap Adapter cable for connection to Honeywell instrumentation (UDA2182 and APT 2000/4000 Series), as well as selected third-party suppliers’ instrumentation. All cable options use the Vario Pin connector that provides an IP68 waterproof connection to the electrode.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links