HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
>7773/7773D Flow & Immersion Mounting
>7774/7774D Insertion Removal Mounting
>7777/7777D Immersion/In-Line Glass Mounting
>7777DVP Immersion/In-Line Mounting
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
-Employee Only
>7794DVP Sanitary Durafet III Mounting
>HB Series Ruggedized Electrodes
>Transmitter - APT2000PH
>Analyzer - APT4000PH
>DirectLine DL421 pH Transmitter
>DirectLine DL422 ORP Transmitter
>DirectLine DL1000 Durafet Mountings
>DirectLine DL2000 Meredian Glass Mountings
>DirectLine DL3000 ORP Mountings
>Durafet non-Glass pH Sensor
>HPW7000 HiPurity pH Measurement System
>TL1000 Durafet II Twist Lock Mounting
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > pH-ORP > 7777DVP Immersion/In-Line Mounting
 

7777DVP DurafetĀ® III pH Immersion/In-Line Mountings

Honeywell defines state-of-the-art pH measurement with the Durafet® pH electrode, a non-glass, unbreakable, Ion Sensitive Field Effect Transistor (ISFET)-based pH sensor. This industry-proven pH electrode, with over 14 years of application experience, provides fast, accurate and dependable pH measurement in the most demanding applications. The Durafet electrodes include a connector, enabling easy and reliable electrode replacement without twisting of cables.

Honeywell’s 7777DVP Series of electrode mountings enables users to interface Durafet III pH electrodes to a process via a ¾” threaded connection by either submersing the electrode or mounting it into a ¾” threaded connection. Durafet pH electrodes are the first industrial ISFET-based pH sensors.

The Durafet III pH electrodes offer a reliable combination of measuring and reference electrodes together with an integral automatic temperature compensator PT1000 or NKT8.5K in a one-piece

corrosion-resistant molded Ryton body. Quick disconnect Vario Pin connectors enable easier installation and maintenance than with any other electrode available. The compact Durafet III electrodes with 3/4” NPT male connections are easily adapted for in-line mounting without O-rings or special seals.

The combination Durafet III pH electrode incorporates a replaceable reference junction frit and gel, assuring long life even in the most highly fouling applications. In addition, Durafet III electrodes can be interfaced with virtually any existing pH instrumentation, thus allowing wide freedom of use.
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links