HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
>7773/7773D Flow & Immersion Mounting
>7774/7774D Insertion Removal Mounting
>7777/7777D Immersion/In-Line Glass Mounting
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
-Employee Only
>7777DVP Immersion/In-Line Mounting
>7794DVP Sanitary Durafet III Mounting
>HB Series Ruggedized Electrodes
>Transmitter - APT2000PH
>Analyzer - APT4000PH
>DirectLine DL421 pH Transmitter
>DirectLine DL422 ORP Transmitter
>DirectLine DL1000 Durafet Mountings
>DirectLine DL2000 Meredian Glass Mountings
>DirectLine DL3000 ORP Mountings
>Durafet non-Glass pH Sensor
>HPW7000 HiPurity pH Measurement System
>TL1000 Durafet II Twist Lock Mounting
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > pH-ORP > 7777/7777D Immersion/In-Line Glass Mounting
 

7777/7777D Meredian and DurafetĀ® II pH/ORP In-line/Immersion Mountings

Honeywell’s 7777 series of electrode mountings enables users to interface Durafet® II pH electrodes with a process via a ¾” threaded connection and Meredian II by either submersing the electrode or mounting it into a ¾” threaded connection. Durafet II pH electrodes are the first industrial ISFET (Ion Sensitive Field Effect Transistor)-based pH sensors. They join Honeywell’s industry-proven glass pH electrodes in the 7777 series mounting to provide accurate and dependable process pH measurement.

The Durafet II and Meredian II pH electrodes offer a reliable combination of measuring and reference electrodes together with an integral automatic temperature compensator PT1000 or NKT8.5K in a one-piece, corrosion-resistant, molded Ryton body. Quick disconnect plugs enable easier installation and maintenance than with any other electrode available. The compact Durafet II and Meredian II electrodes with 3/4” NPT male connections are easily adapted for in-line mounting without O-rings or special seals.

Meredian II is also available in immersion and in-line mounting. In-line mounting allows Meredian II to be used with a quick disconnect. This feature provides the flexibility to change only the electrode after the initial installation. This option eliminates the need to unwire and wire a new electrode to the analyzer as the original cable can be reused. The large surface area of the reference junction resists fouling and maintains reliable, low impedance contact with the process solution. The reference junction’s symmetrical, annular shape surrounding the measuring element minimizes the effects of electrical current passing through the process solution. This offers a significant improvement when compared with asymmetrical electrode designs that develop large offset potentials and prohibit pH measurements in applications such as electroplating tanks or electrolytic cells.

Durafet II combination electrodes feature state-of-the-art pH measurement technology using an ISFET sensing element. This virtually unbreakable, truly solid state electrode provides especially fast response. Durafet II sensors produce a direct low impedance pH signal for outstanding reliability even at low temperatures and with no sodium error or ORP interference. Durafet II electrodes are available with a quick disconnect cable.

The combination Durafet II pH electrode incorporates a replaceable reference junction frit and gel, assuring long life even in the most highly fouling applications. In addition, Durafet II electrodes can be interfaced with virtually any existing pH instrumentation, thus allowing wide freedom of use.

Meredian II electrodes offer glass compositions that provide low sodium error as well as optimum durability at operating temperatures. Long-term accuracy and performance are assured. Meredian II electrodes include a permanent reference junction and gel fill for maintenance-free operation. The internal automatic temperature compensator is compatible with both analog and microprocessor-based Honeywell instruments when used with the appropriate preamplifier.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links