HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
>7773/7773D Flow & Immersion Mounting
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
-Employee Only
>7774/7774D Insertion Removal Mounting
>7777/7777D Immersion/In-Line Glass Mounting
>7777DVP Immersion/In-Line Mounting
>7794DVP Sanitary Durafet III Mounting
>HB Series Ruggedized Electrodes
>Transmitter - APT2000PH
>Analyzer - APT4000PH
>DirectLine DL421 pH Transmitter
>DirectLine DL422 ORP Transmitter
>DirectLine DL1000 Durafet Mountings
>DirectLine DL2000 Meredian Glass Mountings
>DirectLine DL3000 ORP Mountings
>Durafet non-Glass pH Sensor
>HPW7000 HiPurity pH Measurement System
>TL1000 Durafet II Twist Lock Mounting
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > pH-ORP > 7773/7773D Flow & Immersion Mounting
 

7773/7773D Meredian and DurafetĀ® II pH-ORP Flow Chamber and Immersion Mountings

7773 mounting capabilities encompass the industrial measurements of pH, ORP, specific ion and temperature in a flow or submersion configuration. 7773 is available in seven configurations; change between flow and submersion-type mounting requires substitution of only one part. When supplied with a preamplifier, the mounting can be used with any Honeywell analyzer/controller or transmitter. Wetted material choices include 316 stainless steel, glass-fiber reinforced polypropylene or Ryton for use in corrosive solutions at pressures up to 1034 kPa (150 psig) and temperatures up to 130°C (266°F).

  • Polypropylene offers the advantage of a lightweight, tough plastic with good chemical resistance at low cost. The material may be weakened by some organic solvents and chlorine but is recommended for all general purpose applications.
  • Ryton provides excellent chemical resistance and higher temperature and pressure ratings than polypropylene at moderate cost.
  • 316 stainless steel offers ruggedness and the highest pressure ratings.

Honeywell’s 7773 mounting is available with the widest available electrode, preamplifier, automatic temperature compensator and mounting assembly options. Capabilities now include state-of-the-art ISFET technology with Honeywell Durafet® II electrode options. These truly solid state sensors feature exceptionally fast response and a low impedance signal right from the sensing element that is virtually unbreakable. An improved packaging design allows the Durafet II electrode to be used in a wide variety of process applications. Preamplifier options allow interface with Honeywell or other pH instrumentation. The 12.0mm diameter combination Durafet II pH electrode is specifically designed for use with the 7773 immersion or flow through housing.

Meredian II pH measuring electrodes installed with the 7773 mountings are useable over a wide pH range. These sensitive, rugged electrodes have quick-disconnect cable connections. Glass membrane formulations are available for a variety of temperature ranges.

Reference electrodes are filled with a KCI slurry or a long-lasting viscous KCI gel. The gel is recommended for general purpose use, especially for applications involving severe contamination, temperature or pressure cycling, continuous high temperatures and dry periods. The Ryton electrode is virtually unbreakable and has an easily replaced porous-plug junction of ceramic. The glass body reference electrode has the porous plug sealed into the tube and the cap, and internal elements are removable for maintenance.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links