HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
>HC900 Controller
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>HC900 Hybrid Control Designer PC Software
>900 Control Station
>Experion Vista R301 Software
>Legacy Control Systems
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > HC900 Control System > HC900 Controller
 
HC900 Controller

The HC900 controller provides a cost-effective platform for combining loop and logic control. The HC900 is ideal for unit process applications that require a combination of analog process control functions and discrete control actions. When networked with the Experion system for supervisory control, the HC900 controller provides an ideal unit controller for standalone processes, skid-mounted systems and other periphery operations in a process facility.

The HC900 controller offers a blend of analog process, logic and sequencing control algorithms. There are no preset limits on the number of times a function block type may be instantiated in a controller (limit based on memory availability and required scan rate). Features include:

  • 1,920 I/O points
  • Compact 4, 8 or 12 I/O slot rack sizes
  • Open Ethernet network connectivity
  • Peer-to-peer data exchange
  • Automated loop tuning
  • Setpoint programmers
  • Setpoint schedulers with multiple ramp/soak outputs andultiple 64-step sequencers

This powerful platform, combined with a tightly integrated touch screen operator interface (900 Control Station) that supports a variety of preformatted displays with trending and data storage, is easily applied across many industries. The HC900 is configured using PC-based Windows configuration software (Hybrid Control Designer), which utilizes graphical function block configuration techniques and supports run-mode edit capability to help minimize process interruptions and provides advanced monitoring features.

The HC900 redundancy capability allows it to be used in applications where maximum process uptime is needed. The redundant platform provides redundant CPUs, power supplies and network communications for additional process security.

The HC900 controller and I/O platform, in tandem with the Hybrid Control Designer PC-based software, shortens design time and simplifies control strategy development. This results in a total installed cost advantage with reduced engineering and process startup time.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links