HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
>Smartline Configuration Toolkit
>SMV 3000 Smart Multivariable
>MCToolkit
>VersaFlow, Coriolis
>VersaFlow, Magnetic
>VersaFlow, Ultrasonic
>VersaFlow, Vortex
-Literature
-Manuals
>Legacy Products
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Flow Measurement > VersaFlow, Vortex
 

Honeywell VersaFlow Vortex

The VersaFlow Vortex 100 is the only vortex flow meter with integrated pressure and temperature compensation in 2-wire technology. The Vortex 100 provides reliable measurement of standard volumetric and mass flow of both conductive and non-conductive liquids, gases and vapors, even with fluctuating pressures and temperatures.  VersaFlow vortex flowmeters deliver excellent long term stability due to their rugged construction.

Why Buy
  • Proven track record in the process industries
  • Robust and reliable design
  • Quick to install and easy to operate
  • Chemically resistant to a wide range of processes
  • Hazardous area versions available
Features
  • 0.5” to 12”  flange sizes
  • 0.5” to 4” sandwich sizes
  • Integral temperature compensation
  • Integral pressure compensation
  • Compensation for saturated steam
  • 2-wire technology
  • Fully welded stainless steel construction minimizes wear and corrosion
FAQ

What are typical applications for the Versaflow Vortex flow meters?

Typical applications include:

  • Vapor and saturated steam measurement
  • Steam boiler monitoring
  • Compressor output monitoring
  • Measurement of industrial compressed gases
  • Measurement of conductive and non-conductive liquids

What is the maximum temperature?

The maximum operating temperature is 240°C.

What sizes are available?

Sizes rang from 0.5” to 12.0” in the flange version and 0.5” to 4” in the sandwich version.

What converter output types are available?

A wide range of output types are available:

  • Current
  • Pulse
  • HART
User Benefits by Role

Plant Manager:

Versaflow flow meters provide comprehensive self-diagnostics to help users maintain high uptime, meet regulatory requirements and attain high quality standards.  Accurate, reliable and stable, Versaflow flow meters are the solution for the most demanding applications

Engineer:

Versaflow Vortex meters offer a better way to measure the process over conventional instruments. The integral temperature and pressure compensation eliminates the need to mount separate sensors.  Also, no additional mechanical or calculation devices are required, thus minimizing the number of pipe openings, reducing the number of devices to purchase and install and reducing the overall cost.  The VersaFlow Vortex meter does all of the calculations internally. 

Maintenance Manager:

The non-wearing, fully welded stainless steel construction of the VersaFlow Vortex meter along with the high temperature, pressure and corrosion resistance design provides for low maintenance and long life.  Additionally, Honeywell’s Global Technical Support (GTS) is a dynamic team of experienced engineers who provides pre-and post-sales technical support to users of Honeywell Instruments.  GTS’ tools and services can help shorten the time needed to evaluate, select, and order flow products and help you get the greatest benefits from the instruments once they are installed.

Quality Control:

Intelligent Signal Processing (ISP) provided standard on the VersaFlow Vortex meters, provide optimum process reliability by virtually eliminates external process perturbations and noise.  Every flow meter is wet calibrated before it leaves the factory and a calibration certificate is provided with each unit to insure quality. 

Operator:

The large digital display on the VersaFlow Vortex meters makes set-up and operation quick and easy.  The on-board electronics constantly checks itself as well as the process for problems. When integrated with your Honeywell system, the VersaFlow Vortex meters provide status messages.  If a problem occurs, you quickly receive the information needed to help determine the cause.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions