HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
>Smartline Configuration Toolkit
>SMV 3000 Smart Multivariable
>MCToolkit
>VersaFlow, Coriolis
>VersaFlow, Magnetic
>VersaFlow, Ultrasonic
-Literature
-Manuals
>VersaFlow, Vortex
>Legacy Products
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Flow Measurement > VersaFlow, Ultrasonic
 

Honeywell VersaFlow Sonic 100

The Honeywell VersaFlow Sonic 1000 is an ultrasonic clamp-on flowmeter that can be mounted on the outside of a pipe to measure the flowrate of liquids.  Installation takes only minutes and requires no special tools, thanks to our patented clamping devices.  Additionally, the converter is pre-installed on the rail at the factory, further reducing installation time.  The VersaFlow 1000 clamp-on design, with its robust industrial construction, provides a revolutionary solution for measuring flow.

Features
  • 0.5” to 160” pipe sizes
  • Robust clamp-on design
  • Mounts outside the pipe
  • No moving or intruding parts
  • Insensitive to corrosive materials
  • Measurement independent of:
    • conductivity, viscosity, temperature
    • density, pressure
  • A wide range of output types are available:

    • Current
    • Pulse
    • HART
FAQ

What are typical applications for the Versaflow ultrasonic flow meters?

The VersaFlow Sonic 1000 is ideally suited for:

  • Chemical addition
  • Metering of cooling water and demineralized water
  • General process control
  • Batching and blending applications
  • Irrigation

What is the maximum temperature?

The maximum operating temperature is 120°C.

What sizes are available?

The clamp-on design can be used on pipes ranging from 0.5” to 160”.

User Benefits by Role

Plant Manager:

The VersaFlow Sonic 1000 provides comprehensive self-diagnostics to help users maintain high uptime, meet regulatory requirements, and attain high quality standards.  Accurate, reliable and stable, Versaflow flow meters are the solution for the most demanding applications.

Engineer:

The VersaFlow Sonic 1000 flow meter offers a better way to make process measurements.  Installation and start-up is quick and easy with the robust clamp-on design.  Measurement is independent of media properties such as viscosity, temperature, density and electrical conductivity making it an ideal solution for many industrial applications.

Maintenance Manager:

Since the VersaFlow Sonic 1000 mounts on the outside of the pipe, there is no exposure to harsh process fluids thus eliminating cleaning requirements and extending the life.  Additionally, Honeywell’s Global Technical Support (GTS) is a dynamic team of experienced engineers who provides pre-and post-sales technical support to users of Honeywell Field Instruments.  GTS’ tools and services can help shorten the time needed to evaluate, select and order field instruments and help you get the greatest benefits from the instruments once they are installed.

Quality Control:

The VersaFlow Sonic 1000 has excellent long term stability which means the instrument will continue to provide the most accurate signal over a long period of time.  Since the measurement is independent of media properties such as viscosity, temperature, density and electrical conductivity, it will continue to provide the highest degree of accuracy and reproducibility.

Operator:

The large digital display provided with the VersaFlow Sonic 1000 makes set-up and operation quick and easy.  The on-board electronics constantly checks the circuits for problems. When integrated with your Honeywell system, the VersaFlow Sonic 1000 provide status messages.  If a problem occurs, you quickly receive the information needed to help determine the cause.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions