HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
>Smartline Configuration Toolkit
>SMV 3000 Smart Multivariable
>MCToolkit
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>VersaFlow, Coriolis
>VersaFlow, Magnetic
>VersaFlow, Ultrasonic
>VersaFlow, Vortex
>Legacy Products
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Flow Measurement > MCToolkit
 

MC Toolkit Configurator

The Honeywell MC Toolkit Configurator is a Pocket PC-based engineering and maintenance tool for configuring, monitoring, diagnosing and managing smart field instruments/devices. Designed specifically for ease-of-use and increased productivity, this multipurpose tool supports Digitally Enhanced (DE) and HART communication protocols. It complements the Honeywell Smartline® Configuration Toolkit (SCT 3000) and Smart Field Communicator (SFC®) or can replace other Universal HART configurators. The MC Toolkit allows easy access to instrument configuration database parameters using state-of-the-art Pocket PC operating system technology. Now even the casual user can easily navigate through database configuration without the need for prior training, user manuals or previous experience. In addition, on-line help is provided.

The MC Toolkit provides two software applications with the following functions:

  • The MC Toolkit software application configures Honeywell DE transmitters
  • The FDC software application configures any HART 5, HART 6, and Wired HART 7 device whose device description is compliant with the HART standard

The FDC software application utilizes DD-IDE/SDC 625 technology and open tools standard. Each MC Toolkit is loaded with all HART Device Descriptions files so that any HART device can be configured, including common, universal and specific device commands. It will also allow vendor-specific menus to be run.

The MC Toolkit communicates with the following field devices:

  • Honeywell ST 3000 DE and HART pressure transmitters
  • Honeywell STT 3000 DE and HART temperature transmitters including the STT 250 and STT 350
  • Any HART transmitter/device by other manufacturers

Three hardware options are available:

  • Ruggedized, general use
  • Zone 2 - I.S. Approval
  • Zone 1 - I.S. Approval

     

     

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links