HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
>OneWireless SmartCET Multivariable Transmitter
>SmartCET CET5500M Multivariable Transmitter
>SmartCET CET5000M - Multivariable Transmitter
>SmartCET CET5000G & P – Single Variable Transmitter
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>SmartCET Data Logger
>Literature
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Corrosion > SmartCET CET5000G & P – Single Variable Transmitter
 

SmartCET® Single Variable Transmitter

The patented Honeywell SmartCET® corrosion transmitter uniquely provides on-line, real-time corrosion information that enriches the information in a process knowledge system (PKS).  SmartCET interfaces to a DCS or PKS using a 4-20 mA signal with a HART protocol, allowing legacy system and Experion customers to have a direct method to bring the corrosion data into their system. 

SmartCET gives plant operators access to time-trended general (uniform) corrosion rate, which can be correlated with plant process information. Also, it provides an indication of corrosion modality (localized or pitting corrosion) detection. Localized corrosion is responsible for approximately 70 percent to 90 percent of all corrosion-related equipment failures.  

The SmartCET transmitter is available in two versions: a multivariable version and a single variable version. The single variable version is factory configured to output one of two types of corrosion measurements, either a general corrosion rate or a localized (pitting) corrosion indicator.

SmartCET deploys a proprietary and patented automated, electrochemical multi-technique. The multiple techniques applied include LPR in combination with two more recently developed and quantitative techniques: Electrochemical noise (ECN) and Harmonic Distortion Analysis (HDA).

We refer to these combined techniques as “Super LPR” Technology since it overcomes the many limitations of the more conventional techniques or the reliance on LPR solely.  The main benefit is that SmartCET is capable of providing corrosion data quickly (every seven minutes) and can differentiate between general corrosion and localized corrosion with the use of a simple pitting factor.

The result is that SmartCET provides a path forward for plant operators to begin solving plant corrosion problems, which represents a major step forward for plant operators to improve equipment reliability, availability and integrity.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links