HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
>DC1000 Controllers
>DCP50 Programmer
>DCP100 Programmer
>DCP200 Programmer
>DCP300 Programmer
>DCP550 Programmer
>IPC5000 Programmer
>Process Instruments Explorer
>UDC100 Controller
>UDC700 Indicator
>UDC1200 Controller
>UDC1700 Controller
>UDC2500 Controller
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
-Software Downloads
>UDC3200 Controller
>UDC3500 Controller
>UDI1700 Indicator
>Legacy Products
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Controllers/Indicators & Programmers > UDC2500 Controller
 

UDC2500 Universal Digital Controller

UDC2500 Universal Digital ControllerBuilt on a legacy of performance and reliability, Honeywell’s next-generation controller, the UDC2500, delivers unmatched power, flexibility and performance in the popular ¼ DIN size. The waterproof NEMA 4X/IP66 faceplate allows the controller to be used in wash-down applications. Simple, intuitive software makes controller configuration a snap. A wireless infrared communication port enables controller setup from a Pocket-PC or computer. Ethernet communication allows easy connection to plant networks. A high/low limit model that carries the FM logo is also available and the unit can be ordered with a single or dual display option.  The UDC2500 controller is easy to install, easy to configure, easy to operate and easy to own.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Catalog
Related Links