The UDC1200 is a microprocessor-based 1/16 DIN controller that combines a high degree of functionality and reliability at low cost. It is fully dedicated to monitoring and controlling temperatures, pressures and levels in a wide range of applications such as environmental chambers, furnaces, ovens, packaging machines and other applications in plastics and the food and beverage industries. The small size makes it ideally suited for applications where panel space is at a premium, and where performance and flexibility are also important considerations. The large and easy-to-read dual four-digit display and tactile keypad make the UDC1200 easy to configure and use. Its outstanding flexibility enables you to configure the unit for many applications and change it if required.