HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
>DC1000 Controllers
>DCP50 Programmer
>DCP100 Programmer
>DCP200 Programmer
>DCP300 Programmer
>DCP550 Programmer
>IPC5000 Programmer
>Process Instruments Explorer
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>UDC100 Controller
>UDC700 Indicator
>UDC1200 Controller
>UDC1700 Controller
>UDC2500 Controller
>UDC3200 Controller
>UDC3500 Controller
>UDI1700 Indicator
>Legacy Products
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Controllers/Indicators & Programmers > Process Instruments Explorer
 

Process Instruments Explorer

Honeywell’s Process Instrument Explorer software runs on a pocket PC, desktop or laptop and allows the user to quickly set up and configure UDC2500/3200/3500 controllers. Users can create/edit configurations live or offline via RS-485, Ethernet or infrared communications. It takes only a few seconds to upload or download a configuration to an instrument. Users can save the configuration file for review, modification or archiving. This software also provides important information about the controller’s current operating parameters, digital inputs and alarm status, and identifies internal or analog input problems.

The infrared connection provides a non-intrusive wireless connection with the instrument and maintains NEMA 4X and IP66 integrity without the need to access the back of the controller to communicate with the instrument. Users can duplicate an instruments configuration, upload or download a new configuration in a matter of seconds, just by pointing a pocket PC in the direction of the instrument.    

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links