HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
>DC1000 Controllers
>DCP50 Programmer
>DCP100 Programmer
>DCP200 Programmer
>DCP300 Programmer
>DCP550 Programmer
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>IPC5000 Programmer
>Process Instruments Explorer
>UDC100 Controller
>UDC700 Indicator
>UDC1200 Controller
>UDC1700 Controller
>UDC2500 Controller
>UDC3200 Controller
>UDC3500 Controller
>UDI1700 Indicator
>Legacy Products
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Controllers/Indicators & Programmers > DCP550 Programmer
 

DCP550 Programmer

The DCP550 series is a microprocessor-based 1/2 DIN controller programmer that combines superior functionality, quality and reliability.

The DCP551 single channel unit supports up to 99 program profiles with up to 99 segments per profile, while the DCP552 dual channel unit supports up to 49 dual program profiles with up to 99 segments per profile set. A universal input accepts thermocouple signals, resistance temperature detector (RTD) signals, DC voltages and DC currents. The DCP551 single channel programmer is available with one or two inputs and has one loop of control. The DCP552 is a dual channel programmer with two inputs and two loops of control. A carbon potential model is available on the DCP552. 

The DCP550 series supports extensive digital I/O functions including 16 digital inputs and 16 digital outputs. RS-485 ASCII communications and up to two auxiliary outputs can be added as options.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Catalog
Related Links