HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
>DC1000 Controllers
>DCP50 Programmer
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>DCP100 Programmer
>DCP200 Programmer
>DCP300 Programmer
>DCP550 Programmer
>IPC5000 Programmer
>Process Instruments Explorer
>UDC100 Controller
>UDC700 Indicator
>UDC1200 Controller
>UDC1700 Controller
>UDC2500 Controller
>UDC3200 Controller
>UDC3500 Controller
>UDI1700 Indicator
>Legacy Products
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Controllers/Indicators & Programmers > DCP50 Programmer
 

DCP50 Digital Controller Programmer

The DCP50 is a microprocessor-based 1/16 DIN controller programmer that combines a high degree of functionality and reliability at a low price. It is capable of supporting up to four program profiles with up to 16 segments per profile. It is fully dedicated to monitor and control temperatures, pressures and levels in a wide range of applications such as the plastics and food industries, furnaces, packaging and environmental chambers. The large and easy-to-read dual four-digit display and tactile keypad make the DCP50 easy to configure and use. Its outstanding flexibility enables you to configure any unit for any application and change it if required.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Catalog
Related Links