HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
>DC1000 Controllers
>DCP50 Programmer
>DCP100 Programmer
>DCP200 Programmer
>DCP300 Programmer
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>DCP550 Programmer
>IPC5000 Programmer
>Process Instruments Explorer
>UDC100 Controller
>UDC700 Indicator
>UDC1200 Controller
>UDC1700 Controller
>UDC2500 Controller
>UDC3200 Controller
>UDC3500 Controller
>UDI1700 Indicator
>Legacy Products
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Controllers/Indicators & Programmers > DCP300 Programmer
 

DCP300 Programmer

The DCP300 is a microprocessor-based 1/4 DIN controller programmer that combines high functionality, quality and reliability at a great price. It supports up to 19 program profiles with up to 30 segments per profile. A universal input accepts thermocouple signals, resistance temperature detector (RTD) signals, DC voltages and DC currents.

DCP301 is a single channel programmer with one input and one loop of control, while the DCP302 is a dual channel programmer with two inputs and two loops of control. A temperature and relative humidity calculation model is available on the DCP302.

The DCP 300 supports extensive digital I/O functions including three event outputs, five time events (optional), and up to 12 external switch inputs (eight of those are optional). Up to two auxiliary outputs can be added as options on certain models of the DCP301. The DCP302 has one optional auxiliary output available on certain models.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Catalog
Related Links