HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
>DC1000 Controllers
>DCP50 Programmer
>DCP100 Programmer
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>DCP200 Programmer
>DCP300 Programmer
>DCP550 Programmer
>IPC5000 Programmer
>Process Instruments Explorer
>UDC100 Controller
>UDC700 Indicator
>UDC1200 Controller
>UDC1700 Controller
>UDC2500 Controller
>UDC3200 Controller
>UDC3500 Controller
>UDI1700 Indicator
>Legacy Products
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Controllers/Indicators & Programmers > DCP100 Programmer
 

DCP100 Digital Controller Programmer

The DCP100 is a microprocessor-based 1/4 DIN programmer/controller that combines high functionality and high quality at a very competitive price. It is ideally suited for a large number of applications to control the process variable versus time. Typical applications include heat treating, environmental chambers, sterilizers and dryers. The DCP100 provides excellent accuracy (0.25%), flexibility (plug-in options) and a simple man/machine interface. It can store up to eight programs, and each program can include up to 16 segments. The DCP100 offers the ultimate in profile flexibility and ease-of-use simplicity.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Catalog
Related Links