The UDC700 Digital Controller combines a high degree of technology and quality with a low price while delivering reliable control of less complex processes in a space-saving 1/32 DIN size. Its display provides a large, clear and quick indication of the essential information you need. It is ideally suited for a large number of applications. An indicator version is also available. The UDC700 is the ideal companion to those controllers for less complex applications requiring UDC performance in a space limited installation.