HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
>DC1000 Controllers
>DCP50 Programmer
>DCP100 Programmer
>DCP200 Programmer
>DCP300 Programmer
>DCP550 Programmer
>IPC5000 Programmer
>Process Instruments Explorer
>UDC100 Controller
>UDC700 Indicator
>UDC1200 Controller
>UDC1700 Controller
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>UDC2500 Controller
>UDC3200 Controller
>UDC3500 Controller
>UDI1700 Indicator
>Legacy Products
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > Controllers/Indicators & Programmers > UDC1700 Controller
 
UDC1700 Universal Digital Controller

The UDC1700 is a microprocessor-based 1/8 DIN controller that combines a high degree of functionality and reliability at low cost. It is fully dedicated to monitoring and controlling temperatures, pressures and levels in a wide range of applications such as environmental chambers, furnaces, ovens, packaging machines and other applications in plastics and the food and beverage industries. The small size makes it ideally suited for applications where panel space is at a premium, and where performance and flexibility are also important considerations. The large and easy-to-read dual four-digit display and tactile keypad make the UDC1700 easy to configure and use. Its outstanding flexibility enables you to configure the unit for many applications and change it if required.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Catalog
Related Links