HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
>Literature
>Manuals
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > XYR 3000 Wireless Multiplexer
 
XYR 3000 Wireless Multiplexer

Honeywell’s XYR 3000 wireless multiplexer provides a simple and reliable means of implementing a wireless solution for applications with high-density I/O concentrations, providing the lowest cost per wireless measurement point that enables new applications that save millions of dollars on wiring costs. XYR 3000 provides the following:

  • Simple and reliable wireless solution for remote high-density I/O applications
  • Significant installation costs savings and faster project implementation
  • Wireless solution that may be integrated into a plant-wide wireless infrastructure at a future time
Benefits

XYR 3000 wireless systems provide cost-effective access to previously inaccessible information to drive increased productivity, improve safety and enable regulatory compliance that maximizes operational efficiency.

The high-powered radios require little site survey and reduce installation time - a simple system can be set up in less than 30 minutes. The high capacity gateways provide the flexibility to start small and build a large system (2,000 points).

Wireless benefits

  • Cost effectively monitor previously unmeasurable processes or inventory without the wiring cost
  • Improve plant and inventory safety by monitoring previously unmonitored and/or remote processes
  • Ensure regulatory compliance by monitoring remote areas that are potential contamination hazards

Hardware/networking benefits

  • Multiprotocol support for wireless I/O points to enable interfacing to multiple applications
  • Rich set of I/O options on every XYR 3000 I/O module; low cost modules available for ease of expansion
  • Connect up to 50 transmitters on a single XYR gateway for economies of scale
  • Serially interface XYR 3000 wireless I/O into Honeywell TDC/TPS systems
  • The XYR 3000 Gateway Configurator, an interactive software configuration tool, provides an easy setup mechanism for interfacing with a control system.
  • The networking protocol provides flexibility to selectively build redundancy into the system based on the criticality of the application.
  • Standard diagnostics allow the engineer to debug problems faster.
  • A rich set of inputs and outputs enables a complete solution from sensing and actuation.
  • Wireless protocol conversion enables the same data to be interfaced to multiple applications.
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links
Applications
  • Tank farm automation
  • Loading computer automation
  • Stack monitoring
  • Valve monitoring
  • Bearing monitoring