HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
>HC900 Hybrid Control
>HercuLink Software
>MC Toolkit
>Process Instrument Explorer
>Smartline Configuration Toolkit
>Smart Field Communicator
>STT17C Configuration Toolkit
>TrendManager
>Vista R400 Software
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>XYR5000 Wireless Toolkit
>Experion Vista R301 Software
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Software Tools > Vista R400 Software
 

Vista 400 Supervisory PC Software

Honeywell’s PlantScape Vista R400 is a feature-rich, all-inclusive, client/server supervisory control and data acquisition software system supporting HC900, other Honeywell products and selected third-party interfaces including OPC client. With all features built-in, all you select is point size (up to 2,000 points), the number of user stations (up to five) and options, Alarm Pager and/or Point Control Scheduler.

Vista R400 employs a complete system infrastructure, including visualization, history collection, trending, reporting, advanced alarming and security capabilities. It has over 300 standard user interface displays plus object-oriented process graphics for custom displays. Inclusion of open technologies such as OPC server, ODBC and Excel Data Exchange provide the tools for interfacing to other systems and for report generation. The HC900 interface includes support for set point programmers including profile pre-plots and related recipe functions plus batch reporting.

The Vista R400 Server and Station run under Windows 2000 SP4 or XP Professional SP1 or SP2 and may reside on the same PC.

Plantscape Vista R400 Architecture

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links