HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
>HC900 Hybrid Control
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>HercuLink Software
>MC Toolkit
>Process Instrument Explorer
>Smartline Configuration Toolkit
>Smart Field Communicator
>STT17C Configuration Toolkit
>TrendManager
>Vista R400 Software
>XYR5000 Wireless Toolkit
>Experion Vista R301 Software
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > Software Tools > HC900 Hybrid Control
 
HC900 Hybrid Control Designer PC Software

Hybrid Control Designer configuration software is a Windows-based PC application for configuring HC900 controllers.  Its drag and drop placement methods and soft-wiring of analog and digital function blocks allow a custom control strategy to be easily created.  System configuration for peer data exchanges, master communications to slave devices, and emailing of alarms and events directly from the controller are also provided.  Multiple worksheets allow process functions to be conveniently partitioned and unique security assignments for each partition limit access to only authorized personnel.  On-line monitoring features such as watch-windows, logic power flow, live data on diagram, signal trace-back, forcing and multiple function block access aid in debug operations.  Run-mode configuration edit download capability avoids costly process shutdown or initialization.

A library of printouts allows more complete process documentation including worksheet pages, recipes, profiles, displays and I/O listings.  Use direct Ethernet, an RS485 port, RS 232 port or modem connection for complete upload and download operations.

Hybrid Control Utilities software is a related product that provides a subset of Hybrid Control Designer functions for maintenance personnel and users without authorization to modify a controller’s configuration.  This software allows users to develop recipes, profiles, sequences and other process-related operations for loading into a controller’s database without impacting the control strategy.  Maintenance functions such as I/O calibrations, process debug and hardware diagnostic operations are also supported.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links